Please input what you want to search
Home > Bearings > Rollers > Glide rollers > Pulley iglidur JB | Wear-resistant and resistant to shocks and impacts >

Pulley iglidur JB | Wear-resistant and resistant to shocks and impacts

Picture 01
Picture 01
Picture 02
Drawing 01
New
PFAS_free
  • For rope widths: 1, 1.5 and 3 mm
  • Optimized rope pulley geometry
  • 4 times longer service life compared to POM rope pulleys
Part No.
Ø d2 [mm]
Ø d3 [mm]
Ø d1 [mm]
b1 overall length [mm]
Dimensions
Fold
Not found
Ø d1 [mm]
3 Unfold Fold
Ø d2 [mm]
8 Unfold Fold
Ø d3 [mm]
11 Unfold Fold
b1 overall length [mm]
3.5 Unfold Fold
General properties
Fold
Density [g/cm³]
1.49 Unfold Fold
Colour
black Unfold Fold
Max. moisture absorption [Wt.- %]
0.3 Unfold Fold
Max. total moisture absorption [Wt.- %]
1.3 Unfold Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
35 Unfold Fold
Shore D hardness
74 Unfold Fold
Physical properties
Fold
Max. short-term application temperature [°C]
120 Unfold Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-50 Unfold Fold
Requirements
Fold
Not found
RoHS 2 compliant according to EU guideline 2011/65/EU

Not found
季江 John Ji iglidur® 产品经理
Not found

Product Consulting

Sales Consulting

Total Price
Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download