Please input search content
Sign up and get 50 points
Home > Linear technology > T-Rail guides >
Overview
Filter Products
Engineer

Available from stock - drylin® T - The cost-effective alternative to recirculating ball bearings

drylin® T slides instead of roll

The drylin® linear bearings enable maintenance-free and lubrication-free operation of parts of machines and equipment whose function is determined by relative movements in a straight line between components. The special dry-tech® high-performance plastics of the bearing bushings ensure that machine elements can be moved along a shaft or profile guide silently and with little friction. Compared to linear solutions with rolling elements, the acquisition costs are up to 40% lower and there are no additional operating costs.In linear ball bearings, one or several rows of balls support the shaft. To work properly, they need a ball recirculation system that guides the balls back in the direction opposite to the shaft's direction of movement. The ball recirculation system and the high level of stress on the balls due to the load being applied to a small point on each ball are factors that result in potential weak spots and noise. Recirculating ball systems can be replaced with igus® linear bearings of the drylin® series in nearly all areas of use. Due to their simple structure, the drylin® linear plain bearings have very little susceptibility to failure. Lubrication-free operation means that the machine parts remain free of dirt, dust and moisture. Another advantage is the very quiet operation of the drylin® linear bearings.

 

drylin® T fits

The drylin® T rail guide are identical with regard to connector and hole dimensions

INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE

Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN

THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM

Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC

Rollon: MRS • MRS-L

IKO: MRS • MRS-L

Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE

Romani: HRC-FN

Go to drylin® T shop


A sample that fits on your desk free of charge - Test before invest

Simply order your required sample - Supplied in an installation size, length and with desired trolley suitable for you. We will provide you with samples for your machine free of charge. Simply select the sample in a few clicks and be happy to receive it in the mail after a few business days.

Order individual sample here!


Configure a complete system

 

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure here!


Application

Unfold
Filter Products
Total 25 Products
Sort by
Delivery time
Price
  • 1
  • 2
  • Jump to page
I look forward to answering your questions
中国drylin直线产品经理黄宇波
黄宇波 Kevin Huang drylin® product manager
Email: khuang@igus.net
IGUS_PPL_PM_and_IM_CN_30_cf6e8d4d33
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download