improve what moves
dryspin® lead screw nut, high helix thread, J350SRM

- Material: iglidur® J350
- Thread direction: Right-hand thread
- Thread type: High helix thread dryspin®
- Design: Standard
- Cylindrical lead screw nut
Part No.
Ø d2 [mm]
b1 [mm]
Thread size
Dimensions
Fold

Thread size
DS4X2.4 Fold
Ø d1 [mm]
4 Fold
Ø d2 [mm]
14 Fold
b1 [mm]
13 Fold
Effective supporting surface [mm²]
60 Fold
General properties
Fold
Thread direction
Right-hand thread Fold
Thread type
High helix thread dryspin; highest efficiency Fold
Weight [g]
7.0943 Fold
With spanner flat
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
Max. axial static pressure load [N]
150 Fold

Sales Consulting