improve what moves
drygear® worm gearbox with accessories, ball bearing mounted with one-sided output

- Convenient operation thanks to handwheel and clamping mechanisms for stable component positioning
- Ready-to-install complete solution for manual adjustment without additional tools
- Up to 1,000 N axial load (horizontal possible)
- Lubrication- and maintenance-free and therefore no environmental contamination
- One-sided output
Part No.
size
Transmission
Handwheel
Addition
Technical data
Fold
Backlash [°]
0.5 Fold
Dimensions
Fold

size
20 Fold
Ø S [mm]
8 Fold
Ø T [mm]
20 Fold
B2 [mm]
10.5 Fold
A1 [mm]
60 Fold
B1 [mm]
35 Fold
B3 [mm]
14.6 Fold
H3 [mm]
19 Fold
Ø F [mm]
31 Fold
S1 [mm]
40 Fold
H1 [mm]
90 Fold
H6 [mm]
5.5 Fold
L2 [mm]
33.5 Fold
L3 [mm]
117.2 Fold
L1 [mm]
80 Fold
A1 (angle) [°]
60 Fold
H2 [mm]
50 Fold
G1
M4 Fold
S2 [mm]
16 Fold
Weights
Fold
Weight [g]
464.639 Fold
General properties
Fold
New status
Addition
手动锁紧装置 Fold
Handwheel
不带手轮 Fold
Brand name
drygear Fold
Mechanical properties
Fold
Transmission
38:1 Fold

Sales Consulting