improve what moves
Series RX.48 HT

Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
62 Fold
Inner width [Bi] [mm]
120 Fold
Outer height Ha [mm]
84 Fold
Outer width [Ba] [mm]
147.6 Fold
Bend radius [R] [mm]
120 Fold
Pitch [mm]
48 Fold
Chain links per metre
21 Fold
Max. cable diameter [mm]
48 Fold
H [mm]
384 Fold
D [mm]
240 Fold
K [mm]
570 Fold
DeltaHF [mm]
50 Fold
General properties
Fold
Opening principle
RX lid Fold
Energy chain system
RX Fold
Shipping weight (kg or kg/m)
2.71509 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
850 Fold
Additional information and diagrams
Fold
The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 5.0 [kg/m]
unsupported length FLB = 1.5 m
travel = 3.0 m
A=moving end, B=fixed end
Pitch: 48 mm per link
Chain links per m: 21
Travel: S
Chain length = S/2 + K

Sales Consulting
















































































































