improve what moves
drylin® R stainless steel shaft | EWMS | AISI 316Ti

- High corrosion resistance
- High chemical resistance
- Ideal solution for wet applications
- Stainless steel EWMS AISI 316Ti (316 stainless steel)
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Fold
Outer diameter d [mm]
10 Fold
Max. length [mm]
3000 Fold
Production and installation tolerances
Fold
d tolerance
h9 Fold
General properties
Fold
Material
stainless steel 1.4571 Fold
Surface
drawn Fold
Effective hardness depth [mm]
0.9 Fold
Surface roughness Ra
0,3 - 0,6 µm Fold
Surface hardness
soft Fold
Roundness
≤ 1/2 ø Tolerance Fold

Sales Consulting