igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail SPF.250.15.01.SP

Part No.
Technical data
Fold
Variant
SP = with retaining spring and locking function Fold
Dimensions
Fold
Overhang bumper e-spool flex [mm]
500 Fold
Min. cable diameter [mm]
11 Fold
Height [mm]
448 Fold
Length [mm]
388.5 Fold
Cable length inside rotation module [mm]
2400 Fold
Width [mm]
168 Fold
Weights
Fold
Weight [g]
6448.679 Fold
General properties
Fold
Spring service life (cycles)
10000 Fold
Brand name
igus Fold
Dynamic information
Fold
Speed max. [m/s]
1 Fold
Acceleration max. [m/s²]
1 Fold

Sales Consulting