Please input what you want to search
Home > e-chain > echains-e-spool > SPF.250.11.01.SB >

SPF.250.11.01.SB

Picture 01
Picture 01
Part No.
Technical data
Fold
Variant
SB = with retaining spring, locking function and retraction brake Unfold Fold
Dimensions
Fold
Overhang bumper e-spool flex [mm]
500 Unfold Fold
Min. cable diameter [mm]
8 Unfold Fold
Length [mm]
388.5 Unfold Fold
Cable length inside rotation module [mm]
3300 Unfold Fold
Width [mm]
150 Unfold Fold
Height [mm]
448 Unfold Fold
Weights
Fold
Weight [g]
6563.766 Unfold Fold
General properties
Fold
Spring service life (cycles)
10000 Unfold Fold
Brand name
igus Unfold Fold
Dynamic information
Fold
Speed max. [m/s]
1 Unfold Fold
Acceleration max. [m/s²]
1 Unfold Fold

Sales Consulting

Estimated shipping in 2 business days
Total Price
¥11746.84
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥10,395.43 /set
Without Tax
Total Price
¥10,395.43
Without Tax
Total tax(Tax Rate13.00%)
+ ¥1351.41
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥11,746.84
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download