improve what moves
SPF.250.11.01.H

Part No.
Technical data
Fold
Variant
H = hand (with hand crank) Fold
Dimensions
Fold
Overhang bumper e-spool flex [mm]
500 Fold
Min. cable diameter [mm]
8 Fold
Length [mm]
350.5 Fold
Cable length inside rotation module [mm]
3300 Fold
Width [mm]
153 Fold
Height [mm]
414 Fold
Weights
Fold
Weight [g]
2072.617 Fold
General properties
Fold
Spring service life (cycles)
10000 Fold
Brand name
igus Fold
Dynamic information
Fold
Speed max. [m/s]
1 Fold
Acceleration max. [m/s²]
1 Fold

Sales Consulting