Please input what you want to search
Home > LCA > ReBel Cobot > ReBeL fully integrated strain wave gear | Installation size 105 >

ReBeL fully integrated strain wave gear | Installation size 105

Picture 01
Picture 01
Picture 02
Picture 03

Product information

  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, visit our Rebel wiki
Part No.
Dimensions
Fold
Outer diameter d [mm]
105 Unfold Fold
Height [mm]
66 Unfold Fold
Weight [g]
900 Unfold Fold
General properties
Fold
Mechanical service life
1,000,000 cycles Unfold Fold
Max. output torque [Nm]
20 Unfold Fold
Rated torque [Nm]
15 Unfold Fold
Output speed
10 Unfold Fold
无刹车 + 电机编码器 Unfold Fold

Sales Consulting

Total Price
Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download