improve what moves
robolink® W wire driven robotic joint

Product information
- Payload up to 0.5kg
- Reach up to 650mm
- Degrees of freedom: from 2 to 6
- Speed: 6 picks/min
- Optionally with gripper
- Design flexibility
Part No.
Dimensions
Fold
Max. ambient temperature [°C]
50 Fold
Weight [kg]
27 Fold
General properties
Fold
Precision (repeatability) ± [mm]
2 Fold
Max. payload [kg]
0.5 Fold
Picks per minute
6 Fold
Speed max. [m/s]
0.2 Fold