improve what moves
ReBeL gripper set - Schmalz CobotPump

Complete set for connecting the CobotPump to the igus ReBeL.
- Quick and easy commissioning
- Compact dimensions and lightweight
- Ideal for "pick & place applications"
Contains:
- CobotPump with ReBeL connection cable
- 2 different suction pads
- Adapter plate incl. screws
Part No.
Dimensions
Fold
Size (L x W x H)
63 x 73,4 Fold
Weight [g]
230 Fold
General properties
Fold
Max. Vacuum value [mBar]
-600 Fold
Max. Nominal flow rate [m³/h]
0.096 Fold
Recommended workpiece weight [kg]
3 Fold

Sales Consulting