Please input what you want to search
Home > Ready Product > Drivetech > Allen Bradley > readycable® motor cable suitable for Allen Bradley 2090-XXXNPMP-10SXX, basic cable PVC 7.5xd >

readycable® motor cable suitable for Allen Bradley 2090-XXXNPMP-10SXX, basic cable PVC 7.5xd

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
cleanroom
  • For heavy-duty applications
  • PVC outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: medium
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF31.60.04 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
2090-XXXNPMP-10SXX Unfold Fold
Connectors
Fold
Connector B
open cable end Unfold Fold
Connector A
round plug, socket Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
16 Unfold Fold
Number of cores and conductor nominal cross-section
(4G6.0)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
455 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
298 Unfold Fold
Dynamic information
Fold
Not found
a max. (acceleration) [m/s²]
80 Unfold Fold
Not found
v max. gliding (speed) [m/s]
5 Unfold Fold
Not found
v max. unsupported (speed) [m/s]
10 Unfold Fold
Not found
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
Not found
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
Not found
Temperature e-chain®
+5°C up to +70°C Unfold Fold
Not found
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
Not found
Min. bend radius, flexible (factor) [x d]
6 Unfold Fold
Not found
Min. bend radius, e-chain [mm]
120 Unfold Fold
Not found
Min. bend radius, e-chain (factor) [x d]
7.5 Unfold Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
3.3 Unfold Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
Not found
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Unfold Fold
Not found
Outer jacket colour
Jet black (comparable to RAL 9005) Unfold Fold
Not found
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
Not found
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Not found
Inner jacket
PVC mixture adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
(4G6.0)C Unfold Fold
Not found
Core stranding
Cores wound with a short pitch length around a high tensile strength centre element. Unfold Fold
Not found
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Properties and approvals
Fold
Not found
CE
According to 2014/35/EU Unfold Fold
Not found
Cleanroom
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Not found
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Not found
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
Not found
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Not found
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
Not found
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Unfold Fold
Not found
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price
¥4907.33
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥4,299.38 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥43.39 /Unit

Total Unit Price
¥4,342.77 /Unit
Total Price
¥4,342.77
Without Tax
Total tax(Tax Rate13.00%)
+ ¥564.56
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥4,907.33
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download