Please input what you want to search
Home > Ready Product > Drivetech > Beckhoff > readycable® network cable EtherCAT suitable for Beckhoff ZK1090-9191-xxxx, basic cable PUR 12.5xd >

readycable® network cable EtherCAT suitable for Beckhoff ZK1090-9191-xxxx, basic cable PUR 12.5xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ullisted
ul
nfpa
non_halogen
cleanroom

• Ethernet/CC-Link IE/CAT5e

• For energy chain applications

• PUR outer jacket

• Bend factor 12.5xd

• Overall shield

• Notch-resistant

• Oil-resistant & flame-retardant

• Coolant-resistant

• PVC- and halogen-free

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • Part No.
    General properties
    Fold
    Base article
    CFBUS.PUR.045 Unfold Fold
    Cable type
    Basic cable Unfold Fold
    Manufacturer Part No
    ZK1090-9191-xxxx Unfold Fold
    Connectors
    Fold
    Connector B
    Connector, RJ45 Y-CON Unfold Fold
    Connector A
    Y-Con RJ45 Unfold Fold
    Dimensions
    Fold
    Outer diameter (d) max. [mm]
    7.5 Unfold Fold
    Number of cores and conductor nominal cross-section
    (4x(2x0.15))C Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    66 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    33 Unfold Fold
    Bus system
    Ethernet/CAT5e/PoE Unfold Fold
    Dynamic information
    Fold
    Not found
    a max. (acceleration) [m/s²]
    30 Unfold Fold
    v max. gliding (speed) [m/s]
    2 Unfold Fold
    Not found
    v max. unsupported (speed) [m/s]
    3 Unfold Fold
    Not found
    Temperature, fixed
    -50°C to +70°C (according to DIN EN 50305) Unfold Fold
    Not found
    Temperature, flexible
    -40°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    Not found
    Temperature e-chain®
    -20°C up to +70°C Unfold Fold
    Not found
    Min. bend radius, fixed (factor) [x d]
    7 Unfold Fold
    Not found
    Min. bend radius, flexible (factor) [x d]
    10 Unfold Fold
    Not found
    Min. bend radius, e-chain [mm]
    93.75 Unfold Fold
    Not found
    Min. bend radius, e-chain (factor) [x d]
    12.5 Unfold Fold
    Electrical information
    Fold
    Wave resistance approx. [Ω]
    100 Unfold Fold
    UL Voltage Rating [V]
    300 Unfold Fold
    Cable structure
    Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Outer jacket
    Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
    Overall shield
    Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
    Core group 1 core structure
    4x(2x0.15) Unfold Fold
    Conductor
    Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
    Properties and approvals
    Fold
    CE
    According to 2014/35/EU Unfold Fold
    DESINA
    According to VDW, DESINA standardisation Unfold Fold
    Cleanroom
    According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
    Lead-free
    According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
    DNV
    Type Approval Certificate TAE00003X8 Unfold Fold
    CLPA
    CC-Link IE Field, Reference no. 151 Unfold Fold
    NFPA
    According to NFPA 79-2018, chapter 12.9 Unfold Fold
    UL-Listed
    CMX UL 444, 75°C Unfold Fold
    Halogen-free
    According to DIN EN 60754 Unfold Fold
    Silicone-free
    Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
    Flame retardant
    According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
    Offshore
    MUD-resistant according to NEK 606 - status 2018 Unfold Fold
    Oil resistance
    Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
    UV resistance
    Medium Unfold Fold

    Sales Consulting

    Total Price
    ¥595.41
    Bulk purchases enjoy unit price discounts
    Bracket Price

    Quantity (Unit)
    Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
    Unit Price
    ¥522.11 /Unit
    Without Tax
    Unit Copper Price
    Check Copper Surcharge Instructions
    ¥4.80 /Unit

    Total Unit Price
    ¥526.91 /Unit
    Total Price
    ¥526.91
    Without Tax
    Total tax(Tax Rate13.00%)
    + ¥68.5
    Coupon
    This Product Spports The Use Of Coupons, Log In To View
    Total Price
    ¥595.41
    Includes Tax
    Scroll
    Product Consulting
    Compare
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download