improve what moves
readycable® harnessed resolver cable for ABB robots, PUR, 7.5 x d

- For heavy-duty applications
- PUR outer jacket
- Overall shield
- Oil-resistant (according to DIN EN 50363-10-2)
- Notch-resistant
- Hydrolysis and microbe-resistant
- Flame retardant
- Halogen-free
- Silicone-free
- PVC-free
- UV-resistant
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF211.PUR.02.03.02 Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7 Fold
Number of cores and conductor nominal cross-section
(3x(2x0.25))C Fold
Weights
Fold
Weight per km [kg/km]
65 Fold
Technical data
Fold
Copper index kg/km [kg/km]
32 Fold
Dynamic information
Fold
Min. bend radius, flexible [mm]
42 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, fixed [mm]
28 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, e-chain [mm]
52.5 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
v max. gliding (speed) [m/s]
3 Fold
v max. unsupported (speed) [m/s]
5 Fold
a max. (acceleration) [m/s²]
50 Fold
Cable structure
Fold
Outer jacket colour
Window grey (comparable to RAL 7040) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Fold
Stranding type
Twisted Pair Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
DNV
Type approval certificate TAE00003X3 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting