igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail
Please input what you want to search
Home > Ready Product > Drivetech > LTi DRiVES > readycable® servo cable suitable for LTi DRIVES KM3-KSxxx-24A (ext.), extension cable PUR 7.5xd >

readycable® servo cable suitable for LTi DRIVES KM3-KSxxx-24A (ext.), extension cable PUR 7.5xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For extremely heavy duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Notch-resistant
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF27.25.15.02.02.D Unfold Fold
Cable type
Extension cable Unfold Fold
Manufacturer Part No
KM3-KSxxx-24A (ext.) Unfold Fold
Connectors
Fold
Connector B
coupling, pin Unfold Fold
Connector A
round plug, socket Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
16 Unfold Fold
Number of cores and conductor nominal cross-section
(4G2.5+2x(2x1.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
383 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
266 Unfold Fold
Dynamic information
Fold
Not found
a max. (acceleration) [m/s²]
80 Unfold Fold
Not found
v max. gliding (speed) [m/s]
5 Unfold Fold
Not found
v max. unsupported (speed) [m/s]
10 Unfold Fold
Not found
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
Not found
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
Not found
Temperature e-chain®
-25°C up to +80°C Unfold Fold
Not found
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
Not found
Min. bend radius, flexible (factor) [x d]
6 Unfold Fold
Not found
Min. bend radius, e-chain [mm]
120 Unfold Fold
Not found
Min. bend radius, e-chain (factor) [x d]
7.5 Unfold Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Unfold Fold
Not found
Outer jacket colour
Pastel orange (comparable to RAL 2003) Unfold Fold
Not found
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Not found
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
Not found
Element shield
Extremely bend-resistant braiding made of tinned copper wires. Unfold Fold
Core group 2 core structure
2x(2x1.5)C)C Unfold Fold
Core group 1 core structure
4G2.5 Unfold Fold
Not found
Core stranding
Power cores with control pair elements wound with elements for high-tensile stresses. Unfold Fold
Not found
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Properties and approvals
Fold
Not found
CE
According to 2014/35/EU Unfold Fold
Not found
DESINA
According to VDW, DESINA standardisation Unfold Fold
Not found
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Not found
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Not found
DNV
Type approval certificate TAE00003XA Unfold Fold
Not found
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
Not found
Halogen-free
According to DIN EN 60754 Unfold Fold
Not found
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Not found
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
Not found
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
Not found
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
Not found
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price
¥1326.38
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,134.71 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥39.08 /Unit

Total Unit Price
¥1,173.79 /Unit
Total Price
¥1,173.79
Without Tax
Total tax(Tax Rate13.00%)
+ ¥152.59
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥1,326.38
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download