improve what moves
drylin® E linear actuator, stranded wires with JST connector, NEMA23

- Motor installation size: NEMA23/flange size 56mm
- Protection class: IP40
- Holding torque: 2.00Nm
- Nominal current: 4.20A
- Linear feed/1.8° step: 0.06mm
- Force: 500N
- Motor connection: stranded wires with JST connector
- Efficient dryspin® high helix thread: DST 10x12
- Lubrication-free dryspin® lead screw nut: 25mm
Part No.
Technical data
Fold
Max. axial force [N]
500 Fold
Thread size
DST 10X12 Fold
Motors installation size
flange dimension 56 mm / NEMA23 Fold
Dimensions
Fold
B2 [mm]
47.14 Fold
B1 [mm]
56.4 Fold
L2 [mm]
75 Fold
L3 [mm]
1.6 Fold
L4 [mm]
5 Fold
Ø D2 [mm]
38.1 Fold
D4 [mm]
20.9 Fold
Usable thread length [mm]
200 Fold
L [mm]
223.2 Fold
Linear movement per step [mm]
0.06 Fold
Weights
Fold
Weight [g]
1441.57 Fold
General properties
Fold
IP rating
IP40 Fold
Brand name
drylin Fold
Motor connection
stranded wire Fold
Mechanical properties
Fold
Holding torque [N]
2 Fold
Max. feed rate [mm/s]
150 Fold