Please input what you want to search
Home > drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11 >

drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 02
  • Motor installation size: NEMA11/flange size 28mm
  • Protection class: IP40
  • Holding torque: 0.12Nm
  • Nominal current: 1.00A
  • Linear feed/1.8° step: 0.0254mm
  • Force: 50N
  • Motor connections: stranded wires with JST connector, encoder with JST connector
  • Efficient dryspin® high helix thread: DST 6.35x5.08
  • Lubrication-free dryspin® lead screw nut: 15mm
Part No.
Technical data
Fold
Max. axial force [N]
50 Unfold Fold
Thread size
DST 6.35X5.08 Unfold Fold
Motors installation size
flange dimension 28 mm / NEMA11 Unfold Fold
Dimensions
Fold
B2 [mm]
23 Unfold Fold
L6 [mm]
15.7 Unfold Fold
B1 [mm]
28.2 Unfold Fold
L2 [mm]
50.5 Unfold Fold
L3 [mm]
2 Unfold Fold
Ø D2 [mm]
22 Unfold Fold
Usable thread length [mm]
100 Unfold Fold
L [mm]
113.2 Unfold Fold
Linear movement per step [mm]
0.03 Unfold Fold
Weights
Fold
Weight [g]
350 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Brand name
drylin Unfold Fold
Motor connection
stranded wire Unfold Fold
Motor encoder
Mechanical properties
Fold
Holding torque [N]
0.12 Unfold Fold
Max. feed rate [mm/s]
105.83 Unfold Fold

Total Price
¥2608.65
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥2,308.54 /Piece
Without Tax
Total Price
¥2,308.54
Without Tax
Total tax(Tax Rate13.00%)
+ ¥300.11
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥2,608.65
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download