Please input what you want to search
Home > D7 control system set for 2-axis kinematics >

D7 control system set for 2-axis kinematics

Picture 01
Picture 01
ce

Product information

  • Without connecting cable
  • Set consists of 2x drylin D7

 

  • Can control stepper motors with up to 2.7A continuous current with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
Part No.
Dimensions
Fold
Size (L x W x H)
57 x 21 x 92 Unfold Fold
General properties
Fold
IP rating
IP20 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
45 Unfold Fold
Electrical properties
Fold
Peak motor current
0.7A up to 3A Unfold Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Unfold Fold

Total Price
¥1603.02
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥1,418.60 /Piece
Without Tax
Total Price
¥1,418.60
Without Tax
Total tax(Tax Rate13.00%)
+ ¥184.42
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥1,603.02
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download