Please input what you want to search
Home > e-chain > Accessories > Plastic mounting bracket, one end pivoting, for moving end, with tiewrap plate >

Plastic mounting bracket, one end pivoting, for moving end, with tiewrap plate

Picture 01
Picture 01
Drawing 01
  • One-piece mounting bracket - tight fit
  • Corrosion-resistant
  • Can be pre-assembled Screw-on surfaces inside/outside matching
Part No.
Dimensions
Fold
B [mm]
36 Unfold Fold
A [mm]
22 Unfold Fold
Inner width [Bi] [mm]
30 Unfold Fold
Number of teeth
3 Unfold Fold
General properties
Fold
Mounted
Colour
black Unfold Fold
Variant (mounting bracket)
with tiewrap plate Unfold Fold
AE Typ2
polymer Unfold Fold
Physical properties
Fold
Weight [g]
3.53 Unfold Fold

Sales Consulting

Total Price
¥40.96
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥36.25 /Piece
Without Tax

Total Price
¥36.25
Without Tax
Total tax(Tax Rate13.00%)
+ ¥4.71

Total Price
¥40.96
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download
Products and Configurations
1/4
You can adjust the [Product Code] or parameter information to switch between different product models. If the product is an assembly, you can also modify the specific configuration information through [Modify Options].
Skip Tutorial