improve what moves
triflex® R gliding feed-throughs

- Same or similar fastening as a standard mounting bracket
- Excellent in combination with retraction systems
- Makes it even easier to guide a triflex R e-chain on the robot
Part No.
Size index
Fastening option
Dimensions
Fold
Size index
30 Fold
A [mm]
56 Fold
B [mm]
60 Fold
C [mm]
36 Fold
D [mm]
28 Fold
E [mm]
14 Fold
F [mm]
36 Fold
G [mm]
5.8 Fold
General properties
Fold
Shipping weight (kg or kg/m)
0.3 Fold

何陆妍 Hailey He TR&E-spool systerm sales engineer

Product Consulting

Sales Consulting