中文

Enclosed energy chain series R4.28 | Fully enclosed: can be opened along the outer radius from one side | Inner height: 28mm
Inner height hi: 28mmInner width Bi: 50-300mmBend radius R: 55-250mmPitch: 46mm
For almost any applicationSuitable for swarf protection, lid can be pivoted and openedCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables
For almost any applicationSuitable for swarf protection, lid can be pivoted and openedCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
28 mm

Max. cable diameter
25 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingR4.280.050.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
28 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
42 Fold
Outer width [Ba] [mm]
70 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
192 Fold
D [mm]
165 Fold
K [mm]
330 Fold
H2 [mm]
150 Fold
D2 [mm]
142 Fold
K2 [mm]
330 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
Maximum long travel [m]
200 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
10 Fold
Colour
black Fold
Energy chain system
R4.1 Fold
Shipping weight (kg or kg/m)
1.274328 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 4.0 [kg/m]
Unsupported length FLB = 1.75m
Travel = 3.5m

A=moving end, B=fixed end
Pitch: 46mm per link
Chain links per m: 22
Travel: S
Chain length = S/2 + K

From 10m to max. 200m
Chain length = S/2 + K2Long travel - gliding (up to max. 200m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 7.0m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









