improve what moves

Energy tube R2.75 series | Openable on both side (left and right) in the outer radius | inner height: 75mm
Inner height hi: 75mmInner width Bi: 111 - 200mmBend radii R: 130 - 250mmPitch: 60mmCables are protected from swarfEasy to fill, lids openable along the outer radius, from both sidesLow noise operation due to integrated brakeLarge inner height and therefore costeffective

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
75 mm

Max. cable diameter
60 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingR2.750.111.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
75 Fold
Inner width [Bi] [mm]
111 Fold
Outer height Ha [mm]
90 Fold
Outer width [Ba] [mm]
135 Fold
Bend radius [R] [mm]
130 Fold
Pitch [mm]
60 Fold
Chain links per metre
17 Fold
Max. cable diameter [mm]
60 Fold
H [mm]
350 Fold
D [mm]
265 Fold
K [mm]
530 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
100 Fold
Maximum unsupported length [m]
3 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
11 Fold
Colour
black Fold
Energy chain system
R2.1 Fold
Shipping weight (kg or kg/m)
3.13514 Fold
CO2 equivalent per piece [kg]
1.1213 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 60 mm
Chain links per m: 17
Travel: S
Tube length = S/2 + K

Sales Consulting























































































































