improve what moves

Energy chain R07 series | enclosed zipper-band, zip-open along the outer radius | inner height: 10.3mm
Inner height hi: 10,3mmInner width Bi: 6 - 64mmBend radii R: 38 - 48mmPitch: 20mmzipper-like design for quick opening and closing of lids
Small pitch for low noise, smooth runningHigh accelerations: 100m/s2 and more
Small pitch for low noise, smooth runningHigh accelerations: 100m/s2 and more

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10.3 mm

Max. cable diameter
8 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed060.10.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
10.3 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
16.5 Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
8 Fold
H [mm]
91 Fold
D [mm]
76 Fold
K [mm]
160 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.55 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.4 Fold
Colour
black Fold
Energy chain system
zipper e-tubes Fold
Shipping weight (kg or kg/m)
0.1695 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 20 mm
Chain links per m: 50
Tube length= S/2 + K

Sales Consulting























































































































