improve what moves

drylin® T miniature guide rail TS-04
Miniature rail for small installation spacesAluminium rail profile with hard-anodized surfaceExtruded profile made from material EN AW-6060 T66 with a surface hardness of 500 HVLubrication-free, maintenance-free, lightweight and easy to installTemperature range -40 °C to +90 °C
Part No.
size
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs Dimensions
Fold

a [mm]
7 Fold
h [mm]
5.5 Fold
h1 [mm]
3.7 Fold
b [mm]
8 Fold
Production and installation tolerances
Fold
a-Tolerance
-0.2 mm Fold
General properties
Fold
size
04-07 Fold
Material
Aluminum, hard anodized Fold
Design
no holes Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
131 Fold
Geometrical moment of inertia lz [mm4]
90 Fold
Moment of resistance Wby [mm3]
32 Fold
Moment of resistance Wbz [mm3]
29 Fold

Sales Consulting




