Please input what you want to search
Home > Linear technology > R-shaft guides > Shafts > drylin® R aluminium shaft, supported, AWUI, EN AW 6061/6060, imperial >

drylin® R aluminium shaft, supported, AWUI, EN AW 6061/6060, imperial

Picture 01
Picture 01
Drawing 01
Not found

Aluminium EN AW 6060/6061 (ALU)

Part No.
Outer diameter d [in]
Drilling pattern
Dimensions
Fold
Not found
Outer diameter d [in]
0.5 Unfold Fold
Ø d1 [in]
0.169 Unfold Fold
B [in]
1.5 Unfold Fold
V [in]
0.19 Unfold Fold
E [in]
1 Unfold Fold
Pitch T [in]
4 Unfold Fold
C5/C6 (min.) [in]
12 Unfold Fold
C5/C6 (max.) [in]
95 Unfold Fold
Max. length [in]
144 Unfold Fold
Angle Y [°]
30 Unfold Fold
V [in]
0.19 Unfold Fold
Production and installation tolerances
Fold
d tolerance
-0.006 inch Unfold Fold
E tolerance
±0,008 mm Unfold Fold
General properties
Fold
Material
Aluminum Unfold Fold
Surface hardness
550 HV Unfold Fold
Surface roughness Ra
< 0,6 µm Unfold Fold
Roundness
≤ 1/2 diameter tolerance Unfold Fold
Drilling pattern
Standard Unfold Fold

Sales Consulting

Total Price
Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download