improve what moves
drylin® R aluminium shaft, AWI, imperial

Precision aluminium shaft EN AW 6060/6061 (ALU)
Part No.
Outer diameter d [in]
Design
Dimensions
Fold
Design
solid shaft Fold
Outer diameter d [in]
0.25 Fold
Max. length [mm]
1820 Fold
Min. length [mm]
100 Fold
Production and installation tolerances
Fold
d tolerance
+0/-0.001” Fold
General properties
Fold
Material
Aluminium Fold
Surface
hard anodized Fold
Surface roughness Ra
< 0,6 µm Fold
Surface hardness
450-550 HV Fold
Roundness
≤ 1/2 ø Tolerance Fold
Hardness
75 HB Fold

Sales Consulting