improve what moves
drylin® hybrid bearing WJRM-02-BB

- For lateral installation
- Roller bearings
- Lubrication- and maintenance-free
- Low-friction movement
- Durable and efficient solution
Part No.
size
Dimensions
Fold
Floating bearing
none Fold
A1 [mm]
16.5 Fold
A3 [mm]
6.5 Fold
B [mm]
26 Fold
B2 [mm]
2.5 Fold
C1 [mm]
35 Fold
C3 [mm]
22 Fold
Height [mm]
18 Fold
H [mm]
18 Fold
G1 [mm]
27 Fold
General properties
Fold
size
10 Fold
Design
open design Fold
Anti-Reflex
Mechanical properties
Fold
Static load capacity Co [N]
250 Fold
Dynamic load capacity Cz+ at total running distance of 10 km [N]
250 Fold
Dynamic load capacity Cz+ at total running distance of 100 km [N]
90 Fold
Dynamic load capacity Cz+ at total running distance of 200 km [N]
50 Fold
F · v max.
50 N ⋅ m/s Fold
Coefficient of friction in z-direction
< 0,1 µ Fold















































































































