improve what moves
drygear® Apiro® hoist gearbox

- Dry running thanks to tribologically optimized plastics
- Max. dynamic load of 250N
- TR spindle feed: 0.5mm/revolution
- DS spindle feed: 2.5mm/revolution
- Self-locking TR spindle: yes
- Self-locking DS spindle: no
- Stroke: 50-300mm (50mm increments)
Part No.
L2 [mm]
Lead screw pitch
Technical data
Fold
Backlash [°]
0.5 Fold
Dimensions
Fold

L2 [mm]
100 Fold
Lead screw pitch
TR16x2 Fold
H1 [mm]
87 Fold
Ø S [mm]
8 Fold
A1 [mm]
31 Fold
B1 [mm]
50 Fold
Ø S2 [mm]
8 Fold
L1 [mm]
90 Fold
D1 [mm]
54 Fold
G1
M3 Fold
D2 [mm]
62 Fold
Axis distance (A1) [mm]
31 Fold
Weights
Fold
Weight [g]
1957.364 Fold
General properties
Fold
Brand name
drygear Fold

Sales Consulting


















































































































