Seat adjustments in vehicles

A modern car seat today is very complex and has undergone enormous technological progress in recent years. More and more electronic adjustment options (e. g. seat height adjustment) have found their way into the series applications of automobile manufacturers by means of actuators. Thereby the minimisation of noise (NVH and BSR) and weight is a crucial requirement for all modern seating designs. Seating systems should be quietly adjustable and lightweight with the greatest possible comfort and safety.
igus® advantages
- Low noise, NVH/BSR
- Uniform material, non layered structure, durable and wear-resistant
- Can pass dried process after e-coating
- The gap can be compensated by recalibration
- Cost effective
- Small installation space and easy to install
- Light weight, in line with the automobile lightweight guidance
- Static load up to 100n/mm ²
- Meet flame retardant requirements
- Meet the limit of volatile organic compounds for automotive interior trim materials

















Materials fogging index
Almost all plastics used in the passenger space with which the vehicle occupants come into contact during the journey nowadays consist of low-emission materials, such as dashboard and steering wheel coatings, door panels, sun shades or gear knob. Lately, car manufacturers have been paying greater attention to smaller parts embedded in the interior of vehicles, such as plain bearings.What plastic can be used in the cabins of cars and lorries is regulated by specifications of the car manufacturers, which are usually based on legal requirements. igus® offers a wide range of high-performance polymers for moving applications, which adhere to the following requirements:
| Tested materials | Odour test according VDA 270 variant B | Fogging to DIN 75201-B in mg | Emission of organic compounds according VDA 277 in µC/g | Formaldehydemission according to VDA 275 in mg/kg | Burning test according to FMVSS 302 in mm/min |
|---|---|---|---|---|---|
| iglidur® G | 3,0 | 0,11 | ≤ 8 | < 0,25 | < 8 |
| iglidur® M250 | 2,5 | 0,24 | ≤ 4 | < 0,25 | < 0 |
| iglidur® P210 | 2,0 | 0,08 | ≤ 10 | < 0,25 | < 26 |
| iglidur® K230 | 3,0 | 0,45 | ≤ 6 | < 1,3 | < 27 |
| iglidur® GLW | 3,0 | 0,10 | < 1 | < 0,25 | < 23 |
| RN205 | 3,0 | 0,82 | ≤ 2 | < 0,25 | < 15 |
| RN293 | 2,0 | 0,64 | ≤ 4 | < 1,3 | < 40 |
| RN329 | 2,0 | 0,21 | < 1 | ≤ 3 | < 38 |
Seating bearing sample box

Learn about our recommended products in the automotive industry and apply for the sample box now. The samples in the box include:
- Front row frame and common bushing styles of the whole chair, such as clamp, self flanging, double flange, etc
- Rear seat common bushing style
- Conductive bushing
- Bushings that effectively reduce axial and radial clearances
- "Three in one" multifunctional large horizontal pipe bushing
Brochur and sample box for free
Motion plastics in Automotive seating | Bearing sample box for seating systems | Seating application sample box | ||
|---|---|---|---|---|
![]() | ![]() | ![]() | ||
| Order box and fill express information |