Please input search content
Sign up and get 50 points
Home > Application > automotive > Bearing on board > Passenger vehicle > Interior > Seat adjustments > Slide ring in swivel brackets >

Slide ring in swivel brackets

Swivelling seats are mainly used in campers and commercial vehicles. However, the technology shift towards autonomous driving means that more dynamic interior concepts are also increasingly being developed in conventional passenger cars and will soon be the order of the day. With swivelling seats, the limited vehicle space can be used more effectively: both the driver's and passenger's seats can be rotated up to 360°, creating a comfortable seating group for several people in no time at all.

A sliding ring made of iglidur material enables a simple manual or electrical adjustment with low drive torque due to its low coefficient of sliding friction. Due to the integrated solid lubricants, the system requires no additional lubrication and runs maintenance-free.

The materials used were validated in various endurance tests, in which, among other things, they were checked for wear and noise in the temperature range -20° to +80°C where they have withstood without maintenance or failure. iglidur J or RN293 also fulfil the fogging requirements in the vehicle interior and have a dampening effect on the seat system in case of vibrations.

  • What is needed: a rotating bearing for the front seats
  • Requirements: noise minimisation, low coefficient of friction, high load capacity, low weight, lubrication-free, high wear resistance, low fogging
  • Suitable products: sliding ring e. g. made of iglidur J or iglidur RN293, available as slewing ring bearing or custom special part
  • Success for the customer: the tribologically optimised material with integrated solid lubricants ensures a low coefficient of friction and thus minimises noise and force during the adjustment process. The bearing design adapted by igus to the installation situation operates with low clearance, reduces the development and design time and offers an enormous cost and weight advantage compared to rolling bearing alternatives.
I look forward to answering your questions
中国汽车行业经理梁伟
梁伟 Ethen Liang Industry Manager Automotive
Email: eliang@igus.net
IGUS_PPL_PM_and_IM_CN_15_b58a1fefa8
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download