Please input search content
Sign up and get 50 points
Home > Application > automotive > Bearing on board > Passenger vehicle > Interior > Seat adjustments > Commercial vehicle driver seat adjustment >

Commercial vehicle driver seat adjustment

The scissor structure is often used in the seat chassis of commercial vehicles. It has simple structure, good stability and can deal with high load situations. Sliding bearings are usually installed on the articulated pairs, rollers, rotation and other moving parts of the seat chassis to ensure smooth and stable movement. Using Iglidur self-lubricating plastic sliding bearing instead of traditional metal bearing can prolong the service life of the seat as a whole. Its specific features include:

  • Solid lubricants are mixed together homogenenously, friction coefficient keeps stable and low
  • No additional grease required
  • The plastic has stronger shock absorption, impact resistance and can withstand large edge loads
  • Iglidur G is a material commonly used for seats of commercial vehicles, which can withstand surface pressure up to 80MPa and meet the load-bearing requirements of seats
  • High wear resistance

I look forward to answering your questions
中国汽车行业经理梁伟
梁伟 Ethen Liang Industry Manager Automotive
Email: eliang@igus.net
IGUS_PPL_PM_and_IM_CN_15_b58a1fefa8
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download