Please input search content
Sign up and get 50 points
Home > Application > automotive > Bearing on board > Passenger vehicle > Interior > Seat adjustments > Linear actuator >

Linear actuator

With the increasing demand for driving comfort and the improvement of automotive electronic safety requirements, the proportion of automotive electronic and electromechanical components in automobiles has been continuously increasing. Actuators are indispensable for power supply and signal transmission devices. These small units convert electrical signals and energy into mechanical motion. With the increasingly rich functions of electric seats, more and more drivers are used in the seat system. The seat linear adjustment system requires motor, gear power transmission system and lead screw nut system. igus can provide high-performance engineering plastic bearings, self-lubricating gears and lead screw nuts.

Whether it is bearings, gears or nuts, because iglidur high-performance engineering plastics adopt innovative formulas, we have achieved more stable operation, lower noise and lower power consumption of the driving device under the condition of improving material performance. Since 2020, igus has started to provide gear and rack components made of Iglidur materials optimized by friction. The complex shape and unique materials ensure the strength of gear teeth and the reliability of power transmission. In addition, the drive uses Iglidur high-performance engineering plastic parts. Another technical improvement is that it does not need to use grease during assembly, so that it can prevent failures caused by lack of grease, wrong dosage or grease flow. Finally, we simplified the manufacturing process of the actuator and reduced the related costs.

I look forward to answering your questions
中国汽车行业经理梁伟
梁伟 Ethen Liang Industry Manager Automotive
Email: eliang@igus.net
IGUS_PPL_PM_and_IM_CN_15_b58a1fefa8
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download