Please input search content
Sign up and get 50 points
Home > Application > automotive > Bearing on board > Passenger vehicle > Interior > Seat adjustments > Dynamic cable protection for rotating and swivelling seats >

Dynamic cable protection for rotating and swivelling seats

The use of energy chains as dynamic cable protection ensures the minimum bend radius of the cables and extends the service life of the complete system. The compact components and easy installation offer advantages in initial assembly and later repair work, as cables and chain can be easily replaced.

  • What is needed: a dynamic cable protection for rotating and pivoting applications in seating systems
  • Requirements: radius protection of the cables at a pivoting angle of 200°
  • Matching products: e-chain E2 micro, especially the series E2C.15
  • Success for the customer: protection of the cables and the continuous current supply of the seat component by an energy chain with reverse bend radii (RBR)
I look forward to answering your questions
igus_1084_林嘉骏
林嘉骏 Jeremy Lin Automotive industry sales manager
Email: jelin@igus.net
IGUS_PPL_PM_and_IM_CN_13_2e6aba4d17
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download