Please input search content
Sign up and get 50 points
Home > Application > automotive > Bearing on board > Passenger vehicle > Interior > Seat adjustments > Plain bearing in the back rest adjustment >

Plain bearing in the back rest adjustment

Whether manual or electric, backrest adjustment has long been found in all types of vehicles. It enables a comfortable and safe sitting posture. Noise minimisation, weight reduction as well as freedom from lubricants are essential requirements for the modern seat design and quality features of the installed igus components. The iglidur plain bearings used are characterised by low coefficients of friction and low wear without additional lubrication.

In the development phase or validation, the bearings were subjected to exceptional loads in crash tests. Endurance tests which, among other things, check wear and noise generation in the temperature range of -20° to +80°C. Our plain bearings withstood these tests without maintenance or failure. The above-mentioned iglidur materials also fulfil the fogging requirements in the vehicle interior and have a dampening effect on the seat system in case of vibrations.

  • What is needed: a noiseless and low-clearance bearing of the inclination adjustment
  • Requirements: noise minimisation, vibration dampening, low clearance, low fogging, high load capacity, low weight, lubrication-free
  • Matching products: various individual special parts e. g. made of iglidur X, iglidur G and iglidur GLW
  • Success for the customer: our tribologically optimised materials with integrated solid lubricants ensure a low coefficient of friction and thus minimise noise during the adjustment process. The bearing design adapted by igus to the installation situation runs with low clearance and reduces the development and design time.
I look forward to answering your questions
中国汽车行业经理梁伟
梁伟 Ethen Liang Industry Manager Automotive
Email: eliang@igus.net
IGUS_PPL_PM_and_IM_CN_15_b58a1fefa8
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download