Please input search content
Sign up and get 50 points
Home > Application > automotive > Bearing on board > Passenger vehicle > Interior > Seat adjustments > Self-locking guide rails for headrest >

Self-locking guide rails for headrest

For some luxurious seats, the head restraint adjustment position usually needs to have self-locking or damping capability.  Drylin® Stopmotion pre-tensioned and self-locking guide rails provide a perfect solution. The sliding element is made of self-lubricating plastic material which enables users to maintain it by adding lubricants, which makes the interior space clean and tidy. In addition, it also eliminates the problems of large gap and abnormal sound in the traditional optical axis.

Go to Drylin® product overview

I look forward to answering your questions
中国汽车行业经理梁伟
梁伟 Ethen Liang Industry Manager Automotive
Email: eliang@igus.net
IGUS_PPL_PM_and_IM_CN_15_b58a1fefa8
Online Consultation
Scan the QR code to add Enterprise WeChat and start the conversation
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download