igus® has invested substantially into the research and development of its iglidur® bearing materials. Inside our 41,000ft² test lab in Cologne, Germany, igus® engineers run 12,000 bearing tests a year, optimizing our materials for high-speed rotational and linear movements as well as harsh environmental conditions. Due to this extensive testing, iglidur® bearings are proven to last 8 times longer than metal components.
They also reduce costs by up to 40%. iglidur® bearings are vibration damping, resistant to dirt and corrosion (aqueous and acidic), and are embedded with solid lubricants to eliminate the need of external oil or grease. They perform well in high temperatures and under static loads. Materials with low moisture absorption are available as well as custom solutions that meet your unique application requirements.