Home > Ready Product > network > Profinet >
Overview
Filter Products
Engineer

Filter

Reset
Connector A
Connector B
Min. bend radius, e-chain
~
Manufacturer connector A
Harting
Phoenix Contact
Siemens
Telegärtner
Yamaichi
Manufacturer connector B
Binder
Harting
Phoenix Contact
Siemens
Telegärtner
Show more+
Temperature e-chain®
+5°C up to +70°C
-20°C up to +70°C
-25°C up to +70°C
-35°C up to +70°C
Jacket material
PUR
PVC
TPE
iguPUR
Oil resistance
No
Yes
Specification
CAT5
Profinet
Filter Products
Total 130 Products
Sort by
Default
Delivery time
Price
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download