Please input search content
Sign up and get 50 points
Home > Ready Product > network > CAT >
Overview
Product List
Engineer

Filter

Reset
Connector A
Connector B
Specification
CAT5
CAT6
CAT7
Manufacturer connector A
Manufacturer connector B
Jacket material
PUR
PVC
TPE
iguPUR
Min. bend radius, e-chain
~
Temperature e-chain®
+5°C up to +70°C
-20°C up to +70°C
-25°C up to +70°C
-25°C up to +80°C
-35°C up to +70°C
Number of cores
Oil resistance
No
Yes
Overall shield
No
Yes
Product List
Total 280 Products
Sort by
Default
Delivery time
Price
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download