中文
drylin® NTV Telescopic rail | preloaded

- Consistent telescopic rail due to spring pretensioning mechanism
- Constant drive forces with various preload options
- With 27mm width very narrow type for 27mm groove
Special lengths available upon request!
Part No.
Max. length [mm]
Dimensions
Fold

Max. length [mm]
150 Fold
B [mm]
27 Fold
d2 [mm]
9 Fold
K1 [mm]
4.5 Fold
C5/C6 (max.) [mm]
49.5 Fold
C4 [mm]
60 Fold
C5/C6 (min.) [mm]
25 Fold
General properties
Fold
Brand name
drylin Fold
Colour
silver Fold

Sales Consulting
Scroll