Please input search content
Sign up and get 50 points
Home > Linear technology > NT telescopic rails > drylin NT telescopic rail | Heavy Duty >

drylin NT telescopic rail | Heavy Duty

Picture 01
Picture 01
Picture 02
Picture 03
  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur IC-05, after test: linear short stroke, lasts up to four times longer than iglidur IC-01
Part No.
Colour
Dimensions
Fold
Min. length [mm]
140 Unfold Fold
Max. length [mm]
1000 Unfold Fold
General properties
Fold
Brand name
drylin Unfold Fold
Colour
silver Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download