Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Rails > drylin® W WS double rail >
Picture 01
Picture 01
Drawing 01
silent

drylin® W WS double rail

Easy to assembleNo rail cutting charge
Part No.
size
b [mm]
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
C4[mm]
60
C5[mm]
20
C6[mm]
20
Dimensions
Fold
cecb5a0e-97af-4e72-a761-c692b54d7d43-origin-Zg_WS-10-80
H [mm]
14 Unfold Fold
da [mm]
6 Unfold Fold
a [mm]
18 Unfold Fold
b [mm]
20 Unfold Fold
h [mm]
4.5 Unfold Fold
h1 [mm]
4.5 Unfold Fold
h2 [mm]
7.5 Unfold Fold
G1 [mm]
22 Unfold Fold
G2 [mm]
10 Unfold Fold
A1 [mm]
13 Unfold Fold
Q1 [mm]
16.5 Unfold Fold
Q2 [mm]
15 Unfold Fold
C4 [mm]
60 Unfold Fold
C5/C6 (min.) [mm]
20 Unfold Fold
C5/C6 (max.) [mm]
49.5 Unfold Fold
k1 thread
M4 Unfold Fold
Weight [g]
367 Unfold Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Unfold Fold
da-tolerance
-0,1 mm Unfold Fold
a-Tolerance
-0,7 mm Unfold Fold
General properties
Fold
size
06-20 Unfold Fold
Rail profile
round Unfold Fold
Design
Double Rail Unfold Fold
Material
Aluminum, hard anodized Unfold Fold
Hole
Through holes, two parallel hole series Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
8 Unfold Fold
Geometrical moment of inertia lz [mm4]
1 Unfold Fold
Moment of resistance Wby [mm3]
633 Unfold Fold
Moment of resistance Wbz [mm3]
195 Unfold Fold
Max. length [mm]
4000 Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WS-06-20
x1 Unit

Total system quantity
Price Per System
已含加工费 Without Tax

Total Price
Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download