Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Rails > drylin W double rail WS-SL >

drylin W double rail WS-SL

Picture 01
Picture 01
Drawing 01
silent
  • Design: double rail
  • Material: aluminium, hard-anodised
  • Rail profile: round
  • For camera slider (3/8" thread)
Part No.
size
L [mm]
Dimensions
Fold
d5b18617-deaa-4782-87cf-816984321b6c-origin-Zg_WS-10-30-SL
C4 [mm]
120 Unfold Fold
Weight [g]
1000 Unfold Fold
C5/C6 [mm]
100 Unfold Fold
L [mm]
1000 Unfold Fold
Production and installation tolerances
Fold
C5/C6-tolerance
±1,0 mm Unfold Fold
General properties
Fold
size
10-30 Unfold Fold
Rail profile
round Unfold Fold
Design
Double Rail Unfold Fold
Material
Aluminium, hard-anodised Unfold Fold
Mechanical properties
Fold
Max. length [mm]
1000 Unfold Fold

Sales Consulting

Total Price

¥863.79
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥764.42 /Piece
Without Tax
Total Price
¥764.42
Without Tax
Total tax(Tax Rate13.00%)
+ ¥99.37
Total Price
¥863.79
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download