中文
drylin® R stainless steel shaft, low supported, EWUMSN, 316 stainless steel (1.4571/AISI 316 Ti)

- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel 316 stainless steel (1.4571/AISI 316 Ti)
Part No.
Outer diameter d [mm]
Drilling pattern
Dimensions
Fold

Outer diameter d [mm]
12 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
57 Fold
Max. length [mm]
6000 Fold
A [mm]
11 Fold
A1 [mm]
5.5 Fold
A2 [mm]
5.4 Fold
General properties
Fold
Material
AISI 440B stainless steel Fold
Drilling pattern
Standard Fold

Sales Consulting
Scroll