中文
HUMMEL cable glands HSK-K

- Maximum impermeability: IP68 (10bar) and IP69K for the highest protection requirements.
- Robust PA material: flame-retardant (UL94 V0), free from halogen and phosphorus.
- Wider temperature range: reliable operation from -40°C to +100°C.
- International conformity: complies with RoHS and REACH, free from conflict materials.
- High variety: many thread types and clamping ranges for flexible applications.
Part No.
Male thread
Cable diameter
Dimensions
Fold
Male thread
M12x1.5 Fold
Min. cable diameter [mm]
2 Fold
Max. cable diameter [mm]
5 Fold
Cable diameter
2-5mm Fold
GL [mm]
8 Fold
H Bolt [mm]
21 Fold
SW (wrench size)
SW15 Fold
General properties
Fold
PU piece
5 pcs. Fold
Manufacturer Part No.
1.209.1200.51 Fold
Material
PA V0 according to UL 94 Fold
Moulded seal
NBR Fold
Protection class
IP 68 – 10bar/IP 69K in the specified clamping range with an additional O-ring on the connection thread (not included in the scope of delivery) Fold
Colour
grey Fold
Thermal properties
Fold
Long-term service temperature
-40 °C to 100 °C Fold

Sales Consulting
Scroll