Please input search content
Sign up and get 50 points
Home > Raw material & 3D printing > iglidur bar stock > Round bars > iglidur® X, round bar, the specialist for chemicals and high temperatures >
Picture 01
Picture 01
rohs

iglidur® X, round bar, the specialist for chemicals and high temperatures

Continuous operating temperatures from -100 to +250°CExtremely high chemical resistanceComplies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiorsExcellent wear resistance under waterHigh compressive strengthMould-resistant according to DIN EN ISO 846
Part No.
Outer diameter d [mm]
Selection Info
Length[mm]
1000
Dimensions
Fold
Outer diameter d [mm]
10 Unfold Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
150 Unfold Fold
Shore D hardness
85 Unfold Fold
Flexural strength (at 20°C/68°F) [MPa]
170 Unfold Fold
Modulus of elasticity [MPa]
8100 Unfold Fold
Requirements
Fold
017c2e94-2b19-4f69-97de-34616a558655-origin-Icon_RoHS
RoHS 2 compliant according to EU guideline 2011/65/EU
Mould-free according to DIN EN ISO 846 Procedure A
ESD compliant
EU 10/2011 compliant
FDA compliant
Physical And Thermal Properties
Fold
Compressive strength [MPa]
100 Unfold Fold
Max. short-term application temperature [°C]
315 Unfold Fold
Max. long-term application temperature [°C]
250 Unfold Fold
Lower application temperature [°C]
-100 Unfold Fold
General properties
Fold
Density [g/cm³]
1.44 Unfold Fold
Max. total moisture absorption [Wt.- %]
0.5 Unfold Fold
Max. moisture absorption [Wt.- %]
0.1 Unfold Fold
Colour
black Unfold Fold
Coefficient of friction, dynamic, against steel
0.09 - 0.27 Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

Fold
Bulk purchases enjoy unit price discounts
Bracket Price
Quantity (Unit)
Unit Price
¥790.54 /m
Price per Unit
¥790.54
Without Tax
Total Price
¥790.54
Without Tax
Total tax(Tax Rate13.00%)
+ ¥102.77
Total Price
¥893.31
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download