Please input search content
Sign up and get 50 points
Home > e-chain > ESD > triflex® R ESD > triflex® R TRC in ESD material >
Picture 01
Picture 01
Drawing 01

triflex® R TRC in ESD material

ESD material tested with over 10 million cycles for highest requirementsEnergy chains for 3D movement that can be shortened or lengthened, made entirely of ESD material with mounting brackets with strain relief in ESD design and available from stockStandardised product using igumid ESDProven over years of use in explosion-proof areasCertified for cleanrooms only in combination with the fibre-rod option 
Part No.
Bend radius [R] [mm]
Connecting principle
Max. cable diameter (d1) [mm]
Inner height [Hi]
38 mm
Max. cable diameter
13 mm
Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
40 Unfold Fold
Bend radius [R] [mm]
58 Unfold Fold
Chain links per metre
72 Unfold Fold
Pitch [mm]
13.9 Unfold Fold
Bi inner height chamber 1 [mm]
15 Unfold Fold
Bi inner height Chamber 2 [mm]
13 Unfold Fold
Outer width [Ba] [mm]
43 Unfold Fold
Inner width [Bi] [mm]
13 Unfold Fold
Max. cable diameter (d1) [mm]
13 Unfold Fold
Max. cable diameter (d2) [mm]
11 Unfold Fold
General properties
Fold
Application area
Robotic and multi-axis e-chains® for circular and spiral movements Unfold Fold
Energy chain system
triflex® R TRC Unfold Fold
Shipping weight (kg or kg/m)
0.386 Unfold Fold

IGUS_PPL_echain_product_engineer_CN_2_70161d9902
邱伟毅 Abel Qiu 拖链产品销售工程师
ECS_PPL_code_for_cn_Abel_qiu_CN_1_a8752cd3b6

Product Consulting

Sales Consulting

Echain travel length and length

Fold
Chain Length (mm)
Quantity (link)
Pitch
13.9 mm

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
e-chain®
TRC.40.058.0.ESD
Estimated shipping in 2 business days
x1 link

Total system quantity
Price Per System
¥45.47
Without Tax
Total Price
¥45.47
Without Tax
Total tax(Tax Rate13.00%)
+ ¥5.91
Total Price
¥51.38
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download