中文

triflex® R TRC in ESD material
ESD material tested with over 10 million cycles for highest requirementsEnergy chains for 3D movement that can be shortened or lengthened, made entirely of ESD material with mounting brackets with strain relief in ESD design and available from stockStandardised product using igumid ESDProven over years of use in explosion-proof areasCertified for cleanrooms only in combination with the fibre-rod option

Part No.

Bend radius [R] [mm]

Connecting principle

Max. cable diameter (d1) [mm]

Inner height [Hi]
38 mm

Max. cable diameter
13 mm

Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
40 Fold
Bend radius [R] [mm]
58 Fold
Chain links per metre
72 Fold
Pitch [mm]
13.9 Fold
Bi inner height chamber 1 [mm]
15 Fold
Bi inner height Chamber 2 [mm]
13 Fold
Outer width [Ba] [mm]
43 Fold
Inner width [Bi] [mm]
13 Fold
Max. cable diameter (d1) [mm]
13 Fold
Max. cable diameter (d2) [mm]
11 Fold
General properties
Fold
Application area
Robotic and multi-axis e-chains® for circular and spiral movements Fold
Energy chain system
triflex® R TRC Fold
Shipping weight (kg or kg/m)
0.386 Fold

Sales Consulting
Scroll