中文
Series E4.350 ESD

- 最大内高350mm-最大的工程塑料拖链
- 舌榫设计,确保高度侧向稳定性和强度,适用于长行程和较长架空长度的应用
- 极其适用于侧向安装应用
- 降低噪音的“制动器”设计,并可选配橡胶减震器
- 可提供ESD防静电版本
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
350 Fold
Inner width [Bi] [mm]
400 Fold
Outer height Ha [mm]
450 Fold
Outer width [Ba] [mm]
540 Fold
Bend radius [R] [mm]
1000 Fold
Pitch [mm]
470 Fold
Chain links per metre
29 Fold
Max. cable diameter [mm]
315 Fold
H [mm]
2450 Fold
D [mm]
1930 Fold
K [mm]
4085 Fold
Acceleration FLG max. [m/s²]
0 Fold
Maximum unsupported length [m]
6.2 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
600 Fold
Energy chain system
E4.1 ESD Fold
Shipping weight (kg or kg/m)
61.9 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
80 Fold
Additional information and diagrams
Fold
Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 400 [kg/m]
Unsupported length FLB = 3.9m
Travel = 7.8m
A=moving end, B=fixed end
Pitch: 470 mm per link
Chain links per m: 2(940 mm)
Travel: S
Chain length = S/2 + K

Sales Consulting


