中文
iglidur® i230, SLS material

- Excellent mechanical properties
- Highest wear resistance for gears
- Temperature-resistant up to 110 °C
Part No.
Weight [g]
General properties
Fold
Colour
black Fold
Density [g/cm³]
1.2 Fold
Max. moisture absorption [Wt.- %]
0.8 Fold
Max. total moisture absorption [Wt.- %]
1.9 Fold
Dynamic information
Fold
Max. recommended surface pressure [MPa]
35 Fold
Mechanical properties
Fold
Tensile strength printed flat [MPa]
61 Fold
Tensile strength printed upright [MPa]
45 Fold
Flexural strength printed flat [MPa]
94 Fold
Flexural strength printed upright [MPa]
70 Fold
Modulus of elasticity printed flat [MPa]
3700 Fold
Modulus of elasticity printed upright [MPa]
2400 Fold
Shore D hardness
82 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
110 Fold
Max. short-term application temperature [°C]
170 Fold
Lower application temperature [°C]
-40 Fold
Electrical properties
Fold
Specific volume resistance
104 - 106Ωxcm
Fold Surface resistance
104 - 106Ω |
Characteristics classification
Fold
Food industry
PFAS-tested
PTFE-free
ESD compliant

Sales Consulting


